DOUT9.PARAM to DOUT11.PARAM

Description

DOUT9.PARAM, DOUT10.PARAM, and DOUT11.PARAM select the compare engine (CMP0 or CMP1) for the output.

DOUTx.PARAM value Description
0 Compare Engine 0
1 Compare Engine 1

General Information

Type

NV Parameter

Units

N/A

Range

0 to 1

Default Value

0

Data Type

Integer

Start Version

N/A

Variants Supported

Variant Supported
AKD Base Yes
AKD with Position Indexer Yes
AKD EtherCAT Yes
AKD CANopen Yes
AKD BASIC Yes
AKD SynqNet Yes*
AKD EtherNet/IP Yes
AKD PROFINET Yes
AKD Sercos® III Yes
AKD-N No
AKD-C No

*In SynqNet, a parameter may be available in the firmware but have no effect on the system. See SynqNet Supported Parameters.

Fieldbus Information

If your drive type is listed as supported but no index, address, or instance number is listed, then this parameter is accessible through WorkBench, but not over your fieldbus type. For information on SynqNet parameters see SynqNet Supported Parameters.

PROFINET and Sercos® III
Parameter Fieldbus Address Attributes Signed?
DOUT9.MODE

PROFINET

2953 DWord Yes
Sercos® III 8 Octets
DOUT10.MODE

PROFINET

2956 DWord
Sercos® III 8 Octets
DOUT11.MODE

PROFINET

2959 DWord
Sercos® III 8 Octets
EtherNet/IP
Parameter Instance Data Size Data Type
DOUT9.PARAM 954 8 Byte Signed Float
DOUT10.PARAM 957
DOUT11.PARAM 960
Modbus
Parameter Register Address Is 64 bit? Attributes Signed? Object Start Version
DOUT9.PARAM 1906 Yes 64 bit Yes M_01-03-00-000
DOUT10.PARAM 1912
DOUT11.PARAM 1918

Related Topics

Digital Outputs